- Products
- OG5036
Diffuse reflection sensor
OG5036
OGT-HPKG/US-100-DPS
Diffuse reflection sensor
OG5036
OGT-HPKG/US-100-DPS
Article no longer available - archive entry
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Operating voltage [V] | 10...50 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 160 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 2...200; (white paper 200 x 200 mm) |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Mechanical data
Housing | threaded type | |
---|---|---|
Dimensions [mm] | M18 x 1 | |
Thread designation | M18 x 1 | |
Materials | brass nickel-plated | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|