You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG0023

Diffuse reflection sensor

OG0023

OGT-HBOA/S/6m

Diffuse reflection sensor

OG0023

OGT-HBOA/S/6m

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Diffuse reflection sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...90 AC/DC
Protection class II
Type of light infrared light
Wave length [nm] 880
Outputs
Output function light-on mode
Max. voltage drop switching output DC [V] 9.5
Max. voltage drop switching output AC [V] 9.5
Minimum load current [mA] 10
Max. leakage current [mA] 5
Permanent current rating of switching output AC [mA] 250
Permanent current rating of switching output DC [mA] 50
Short-time current rating of switching output [mA] 900; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 70
Short-circuit protection no
Overload protection no
Detection zone
Range [mm] < 100; (white paper 200 x 200 mm 90% remission)
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass nickel-plated
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 2 x 0.5 mm²