You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OF5068

Through-beam sensor transmitter

OF5068

OFS-OOKG/4M

Through-beam sensor transmitter

OF5068

OFS-OOKG/4M

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 20
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 4
Max. light spot diameter [mm] 700
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Dimensions [mm] M12 x 1 / L = 60
Thread designation M12 x 1
Materials brass nickel-plated
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 4 m, PUR; 2 x 0.34 mm²