You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OA5115

Through-beam sensor receiver

OA5115

OAE-FPKG/T/US

Through-beam sensor receiver

OA5115

OAE-FPKG/T/US

Article no longer available - archive entry
Product characteristics
Housing rectangular
Application
Special feature Function check output
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 50
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Function check output yes
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 250
Max. current load in dual output mode [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Time function [s] 0.5...10
Detection zone
Transmitter / receiver receiver
Range [m] < 50
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 90 x 30 x 70
Materials PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Operating elements
on-delay or off-delay selectable via slide switch
Accessories
Items supplied
Angle bracket
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A