You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. O5H203

Diffuse reflection sensor with background suppression

O5H203

O5H-HPKG/400MM/US100

Diffuse reflection sensor with background suppression

O5H203

O5H-HPKG/400MM/US100

Article no longer available - archive entry
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 25
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 624
Outputs
Electrical design PNP
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] < 400; (white paper 200 x 200 mm 90% remission)
Range adjustable no
Max. light spot diameter [mm] 60
Light spot dimensions refer to Range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 69K
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 56 x 18.2 x 46.8
Materials housing: PA; bezel: stainless steel; LED window: PC
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A