- Products
- MK5316
C-slot cylinder sensor
MK5316
MKC3028BBPKG/G/0,57M/ZH
C-slot cylinder sensor
MK5316
MKC3028BBPKG/G/0,57M/ZH
- Short housing for installation in short-stroke cylinders and small grippers
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Dimensions [mm] | 17.5 x 2.8 x 7.7 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 30 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 10000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Response sensitivity [mT] | 2.8 |
---|---|
Travel speed [m/s] | > 10 |
Accuracy / deviations
Hysteresis [mm] | < 1.5 |
---|---|
Repeatability [mm] | < 0.2 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Mounting | non-flush mountable |
---|---|
Type of mounting | fastening clamps with hexagon socket, width across flats 0.9 |
Cylinder type | C-slot cylinders |
Dimensions [mm] | 17.5 x 2.8 x 7.7 |
Materials | PA; fastening clamp: stainless steel |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.57 m, PUR; 3 x 0.08 mm² |
---|