You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. MK5022

T-slot cylinder sensor

MK5022

MKT3000-BPKG/AS-510-TPS

T-slot cylinder sensor

MK5022

MKT3000-BPKG/AS-510-TPS

Article no longer available - archive entry
Alternative articles: MK5106 + E11796 Product comparison: MK5022 / MK5106 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 14 x 12 x 19
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Reverse polarity protection yes
Max. power-on delay time [ms] 2
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 150
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Response sensitivity [mT] 2
Travel speed [m/s] < 5
Accuracy / deviations
Hysteresis [% of Sr] 1
Repeatability [% of Sr] 0.1
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Mechanical data
Sensing face front
Cylinder type trapezoidal slot cylinders
Dimensions [mm] 14 x 12 x 19
Materials aluminium; plastics
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A