You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. MK5021

Cylinder sensor for tie-rod cylinder

MK5021

MKZ3000UBPKG/US-100

Cylinder sensor for tie-rod cylinder

MK5021

MKZ3000UBPKG/US-100

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 37.5 x 35 x 35.5
Application
Special feature Magnetic-field immune
Magnetic-field immune yes
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Reverse polarity protection yes
Max. power-on delay time [ms] 2
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 300
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Response sensitivity [mT] 3
Travel speed [m/s] < 5
Accuracy / deviations
Hysteresis [mm] 1
Repeatability [mm] 0.1
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Mechanical data
Sensing face centred
Cylinder type tie rod cylinders
Dimensions [mm] 37.5 x 35 x 35.5
Materials housing: plastics; mounting adapter: aluminium
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A