You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KV5001

Capacitive sensor

KV5001

KVE4015-CPKG

Capacitive sensor

KV5001

KVE4015-CPKG

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 15
Housing rectangular
Dimensions [mm] 40 x 40 x 118
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 3
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 10
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Sensing range adjustable yes
Factory setting sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 40 x 118
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
Cable gland (E11270) to be ordered separately
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²