You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KQ5010

Capacitive sensor

KQ5010

KQ-3040NAPKG/0,04M/AS

Capacitive sensor

KQ5010

KQ-3040NAPKG/0,04M/AS

  • Reliable level detection through non-metallic vessel walls
  • Output function normally open / normally closed programmable
  • Particularly space-saving design for use where space is restricted
  • Easy installation with mounting adapters and cable ties
  • Clearly visible LED for switching status indication
Article no longer available - archive entry
Alternative articles: KQ5101 Product comparison: KQ5010 / KQ5101 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ul
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 8; (preset: 4,0 mm (± 0,2 mm))
Housing rectangular
Dimensions [mm] 20 x 7 x 48
Electrical data
Operating voltage [V] 10...36 DC; ("supply class 2" according to UL)
Current consumption [mA] < 17
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 10
Short-circuit proof yes
Overload protection yes
Detection zone
Sensing range [mm] 8; (preset: 4,0 mm (± 0,2 mm))
Sensing range adjustable yes
Factory setting sensing range [mm] 4
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -20...20
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 67.4
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 20 x 7 x 48
Materials PBT; TPE-U; stainless steel
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
mounting adapter: 1, fitted
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.045 m, PUR
Connection Connector: 1 x M8; coding: A