You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KN5125

Capacitive sensor

KN5125

KNM30BSAAPKG/US

Capacitive sensor

KN5125

KNM30BSAAPKG/US

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally closed
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 100
Application
Special feature Function check output
Installation flush mounting in tank wall
Media dry bulk material
Medium temperature [°C] -25...80
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 30; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Function check output yes
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 5
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 100
Thread designation M30 x 1.5
Materials brass white bronze coated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A