You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KI5202

Capacitive sensor

KI5202

KI-3015-ANKG/NI

Capacitive sensor

KI5202

KI-3015-ANKG/NI

Article no longer available - archive entry
Alternative articles: KI5015 Product comparison: KI5202 / KI5015 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 3...15
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 81
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 13; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 40
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 3...15
Sensing range adjustable yes
Factory setting sensing range [mm] 15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65
Increased immunity yes; (increased immunity to conducted radio frequency interference)
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 81
Thread designation M30 x 1.5
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²