You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KI5066

Capacitive sensor

KI5066

KIA2010-ASI /US-100

Capacitive sensor

KI5066

KIA2010-ASI /US-100

Article no longer available - archive entry
  • ce
  • asi
Product characteristics
Electrical design AS-i
Sensing range [mm] 4...10
Housing threaded type
Dimensions [mm] M30 x 1.5
Application
Special feature Optical setting aid
Electrical data
Operating voltage [V] 20...32 DC
Current consumption [mA] 50
Reverse polarity protection yes
Outputs
Electrical design AS-i
Switching frequency DC [Hz] 40
Overload protection yes
Detection zone
Sensing range [mm] 4...10
Sensing range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
AS-i classification
AS-i I/O configuration [hex] 1
AS-i ID code [hex] F
AS-i certificate 00501
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
setting aid 1 x LED, red
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
screwdriver: 1
Remarks
Remarks
Assured range: approx. 10...80 % of Sn
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A