- Products
- KB0200
Capacitive sensor
KB0200
KB-2020-ABOA/NI
Capacitive sensor
KB0200
KB-2020-ABOA/NI
Article no longer available - archive entry
Alternative articles: KB0025 Product comparison: KB0200 / KB0025 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 3...20 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 81 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 8 |
Max. voltage drop switching output AC [V] | 10 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC) |
Permanent current rating of switching output AC [mA] | 200; (250 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 200; (250 (...50 °C)) |
Short-time current rating of switching output [mA] | 1500; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 40 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 3...20 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 20 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 / L = 81 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.5 mm² |
---|