You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IZ5029

Inductive sensor

IZ5029

IZB20,8-BROG/V2A

Inductive sensor

IZ5029

IZB20,8-BROG/V2A

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally closed
Sensing range [mm] 0.8
Housing cylindrical
Dimensions [mm] Ø 4 / L = 30
Electrical data
Operating voltage [V] 10...36 DC
Reverse polarity protection no
Outputs
Electrical design PNP/NPN
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 2000
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 0.8
Real sensing range Sr [mm] 0.8 ± 10 %
Operating distance [mm] 0...0.65
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Mounting flush mountable
Dimensions [mm] Ø 4 / L = 30
Materials stainless steel (303/1.4305); POM
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.14 mm²