You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IY5032

Inductive sensor

IY5032

IYB30,8-BPKG

Inductive sensor

IY5032

IYB30,8-BPKG

Article no longer available - archive entry
Alternative articles: IY5029 Product comparison: IY5032 / IY5029 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 0.8
Housing threaded type
Dimensions [mm] M5 x 0.5 / L = 30
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 0.8
Real sensing range Sr [mm] 0.8 ± 10 %
Operating distance [mm] 0...0.65
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M5 x 0.5 / L = 30
Thread designation M5 x 0.5
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.14 mm²