You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IW5006

Inductive sensor

IW5006

IW-3008-APOG

Inductive sensor

IW5006

IW-3008-APOG

Article no longer available - archive entry
Alternative articles: IW5053 Product comparison: IW5006 / IW5053 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 8
Housing rectangular
Dimensions [mm] 60 x 36 x 10
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection no
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 120
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Operating distance [mm] 0...6.5
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 60 x 36 x 10
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.14 mm²