You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IV5017

Inductive sensor

IV5017

IVE4020BCPKG

Inductive sensor

IV5017

IVE4020BCPKG

Article no longer available - archive entry
Alternative articles: IV5004 Product comparison: IV5017 / IV5004 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 20
Housing rectangular
Dimensions [mm] 40 x 40 x 118
Electrical data
Operating voltage [V] 10...60 DC
Current consumption [mA] 20; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 3
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 150
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 40 x 118
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
5 positions of the active zone possible
Cable gland (E11270) to be ordered separately
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²