You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IT5023

Inductive sensor

IT5023

ITB3001-ANKG/AS-514-TNS RT

Inductive sensor

IT5023

ITB3001-ANKG/AS-514-TNS RT

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 1
Housing cylindrical
Dimensions [mm] Ø 6.5
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 1
Real sensing range Sr [mm] 1 ± 10 %
Operating distance [mm] 0...0.8
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67; (if screwed on)
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Mounting flush mountable
Dimensions [mm] Ø 6.5
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 4 x 90° LED, red
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A