You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IS5042

Inductive sensor

IS5042

IS-3003-BPOG/6M

Inductive sensor

IS5042

IS-3003-BPOG/6M

Article no longer available - archive entry
Alternative articles: IS5071 Product comparison: IS5042 / IS5071 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 3
Housing rectangular
Dimensions [mm] 28 x 10 x 16
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Reverse polarity protection no
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 100
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 3
Real sensing range Sr [mm] 3 ± 10 %
Operating distance [mm] 0...2.4
Accuracy / deviations
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...20
Operating conditions
Ambient temperature [°C] 0...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 28 x 10 x 16
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Remarks
operating voltage "supply class 2" according to cULus
max. tightening torque 0.5 Nm with washer
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 3 x 0.14 mm²