You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IO9207

Inductive sensor

IO9207

IOC2010-BRKG/0,15M/FRONT/POLAR

Inductive sensor

IO9207

IOC2010-BRKG/0,15M/FRONT/POLAR

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally closed
Sensing range [mm] 10
Housing rectangular
Dimensions [mm] 26 x 26 x 42
Electrical data
Operating voltage [V] 10...55 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally closed
Max. voltage drop switching output DC [V] 2.8
Minimum load current [mA] 2
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 26 x 26 x 42
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.15 m, silicone; 2 x 1 mm²