You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IN5270

Inductive dual sensor for valve actuators

IN5270

IND3004DBPKG/0,50M

Inductive dual sensor for valve actuators

IN5270

IND3004DBPKG/0,50M

Article no longer available - archive entry
Alternative articles: IN5251 Product comparison: IN5270 / IN5251 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 26
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 3
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 1300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 26
Materials PBT
Displays / operating elements
Display
switching status 2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.5 m, PVC; 4 x 0.34 mm²