You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IN5013

Inductive sensor

IN5013

IN-3004LANOG

Inductive sensor

IN5013

IN-3004LANOG

Article no longer available - archive entry
Alternative articles: IN5133 Product comparison: IN5013 / IN5133 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 12 x 26
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 7; (24 V)
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 1.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 250
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.85 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 12 x 26
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.5 mm²