You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IN0051

Inductive sensor

IN0051

IN-2002RBBOW

Inductive sensor

IN0051

IN-2002RBBOW

Article no longer available - archive entry
Alternative articles: IN0077 Product comparison: IN0051 / IN0077 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function normally closed
Sensing range [mm] 2
Housing rectangular
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Reverse polarity protection no
Outputs
Output function normally closed
Max. voltage drop switching output AC [V] 6
Minimum load current [mA] 5
Max. leakage current [mA] 2.5
Permanent current rating of switching output AC [mA] 400
Short-time current rating of switching output [mA] 900; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.85 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Mechanical data
Housing rectangular
Mounting flush mountable
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.5 mm²