- Products
- IM9904
Inductive sensor
IM9904
IMC2015-ARKG/0,80M/PUR/US RT
Inductive sensor
IM9904
IMC2015-ARKG/0,80M/PUR/US RT
Article no longer available - archive entry
Alternative articles: IM5138 Product comparison: IM9904 / IM5138 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 15 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 66 |
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 4.6 |
Minimum load current [mA] | 2 |
Max. leakage current [mA] | 0.8 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 150 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 66 |
Materials | housing: PBT; sensing face: PEI; clamp: PPS |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.8 m, PUR |
---|---|
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |