You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IM9208

Inductive sensor

IM9208

IMC2015-BRKG/UP/0,80M/PUR/USRT

Inductive sensor

IM9208

IMC2015-BRKG/UP/0,80M/PUR/USRT

Article no longer available - archive entry
Alternative articles: IM5137 Product comparison: IM9208 / IM5137 When selecting an alternative article and accessories please note that technical data may differ!
  • ccc
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally closed
Sensing range [mm] 15
Housing rectangular
Dimensions [mm] 40 x 40 x 66
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...55 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally closed
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 2
Max. leakage current [mA] 0.8
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 150
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 40 x 66
Materials housing: PBT; sensing face: PEI; clamp: PPS
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting bracket: 1
Allen key: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.8 m, PUR
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated