You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IM505A

Inductive sensor

IM505A

IMC4030-CPKG/US-100-DPA/3D

Inductive sensor

IM505A

IMC4030-CPKG/US-100-DPA/3D

Article no longer available - archive entry
Alternative articles: IM513A Product comparison: IM505A / IM513A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 30
Housing rectangular
Dimensions [mm] 40 x 40 x 54
Electrical data
Operating voltage [V] 10...30 DC; (when used outside the hazardous area: 10...36)
Current consumption [mA] < 20
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 0.1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 30
Operating distance [mm] 0...24.3
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -20...50
Note on ambient temperature
when used outside the hazardous area: -25...70 °C
Protection IP 5x; (when used outside the hazardous area: IP 67)
Tests / approvals
ATEX marking II 3D Ex tD A22 IP67 T80°C X
II 3G Ex nA II T6 X
EMC
EN 61000-4-2 ESD 8 kV CD / 6 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Weight [g] 0.17
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 54
Materials housing: PA; sensing face: PA black; end cap: PA; clamp: orange; screw: stainless steel (304CU/1.4567)
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Locking: locking, rotatable, stainless steel (316L/1.4404)