- Products
- IM5016
Inductive sensor
IM5016
IME2020-FROG
Inductive sensor
IM5016
IME2020-FROG
Article no longer available - archive entry
Alternative articles: IM5038 Product comparison: IM5016 / IM5038 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 120 |
Electrical data
Operating voltage [V] | 8...30 DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 5.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1.4 (24 V DC) |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 30 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 120 |
Materials | PPE modified |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm |
---|