- Products
- IL5013
Inductive sensor
IL5013
ILA3002-APKG/MITTIG/AS514TPORT
Inductive sensor
IL5013
ILA3002-APKG/MITTIG/AS514TPORT
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally closed |
Sensing range [mm] | 1.5 |
Housing | rectangular |
Dimensions [mm] | 40 x 8 x 8 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 1.6 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 1.5 |
---|---|
Real sensing range Sr [mm] | 1.5 ± 10 % |
Operating distance [mm] | 0...1.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | flush mountable |
Dimensions [mm] | 40 x 8 x 8 |
Materials | brass white bronze coated; LCP |
Tightening torque [Nm] | 1; (insertion depth: > 5 mm) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M8; coding: A |
---|