You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. II5704

Inductive sensor

II5704

IIK3015BBPOG/ 3mPPU

Inductive sensor

II5704

IIK3015BBPOG/ 3mPPU

Article no longer available - archive entry
Alternative articles: II5742 Product comparison: II5704 / II5742 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5
Application
Special feature Increased sensing range
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 15
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials housing: stainless steel (316Ti/1.4571); sensing face: PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 3 m, PUR / PVC; 3 x 0.5 mm²