You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. II5437

Inductive sensor

II5437

IIA2010-FRKG/US-100-IRF

Inductive sensor

II5437

IIA2010-FRKG/US-100-IRF

Article no longer available - archive entry
Alternative articles: II5490 Product comparison: II5437 / II5490 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 92
Electrical data
Operating voltage [V] 10...55 DC
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 400
Switching frequency DC [Hz] 450
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 92
Thread designation M30 x 1.5
Materials brass nickel-plated; sensing face: PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A