You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. II5173

Inductive sensor

II5173

IIA4015LCPKG/V4A/TS-600-APA

Inductive sensor

II5173

IIA4015LCPKG/V4A/TS-600-APA

Article no longer available - archive entry
Alternative articles: II5760 Product comparison: II5173 / II5760 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] 7; (24 V)
Reverse polarity protection no
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 50
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.54 / aluminium: 0.5 / copper: 0.46
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials stainless steel (316Ti/1.4571); PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x Ø 28 mm; coding: A