Inductive sensor
II5171
II-3010-BPKG/10m
Inductive sensor
II5171
II-3010-BPKG/10m
- Wide operating temperature range
- High protection rating for the requirements of harsh industrial environments
- For a precise position detection on machines
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 10 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 10 |
---|---|
Real sensing range Sr [mm] | 10 ± 10 % |
Operating distance [mm] | 0...8.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 1853 |
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 10 m, PVC; 3 x 0.5 mm² |
---|