You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. II5097

Inductive sensor

II5097

IIA3010-ANOG/V4A

Inductive sensor

II5097

IIA3010-ANOG/V4A

Article no longer available - archive entry
Alternative articles: II5264 Product comparison: II5097 / II5264 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 81
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 7; (24 V)
Protection class II
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 400
Switching frequency DC [Hz] 50
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 81
Thread designation M30 x 1.5
Materials stainless steel (316Ti/1.4571); PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²