- Products
- II501A
Inductive full-metal sensor
II501A
IIK3010-BPKG/AM/US104DPS/3G/3D
Inductive full-metal sensor
II501A
IIK3010-BPKG/AM/US104DPS/3G/3D
Article no longer available - archive entry
Alternative articles: II502A Product comparison: II501A / II502A When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 10 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 70 |
Application
Special feature | Gold-plated contacts; Full-metal housing |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 50 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 10 |
---|---|
Operating distance [mm] | 0...8.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Protection | IP 67 |
Tests / approvals
ATEX marking | II 3G Ex nA II T6 X | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
II 3D Ex tD A22 IP67 T80°C X | |||||||||||
EMC |
|
Mechanical data
Weight [g] | 0.161 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 70 |
Thread designation | M30 x 1.5 |
Materials | housing: stainless steel; sensing face: stainless steel; LED window: PEI |
Full-metal housing | yes |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|