You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. II0352

Inductive sensor

II0352

IIA2010-ABOA/6M/ZH RT

Inductive sensor

II0352

IIA2010-ABOA/6M/ZH RT

  • With combined AC/DC output stage
  • Large operating voltage range
  • Two-wire technology
  • Wide operating temperature range
  • Robust metal housing for use in harsh industrial environments
Article no longer available - archive entry
  • csa
  • ce
  • ul
Product characteristics
Output function normally open
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 81
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 50
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 607
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 81
Thread designation M30 x 1.5
Materials brass white bronze coated; PBT
Displays / operating elements
Display
switching status 1 x LED, red
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PUR; 2 x 0.5 mm²