You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG6050

Inductive sensor

IG6050

IGK3005UBPKG/K1/SC/US-104-DPS

Inductive sensor

IG6050

IGK3005UBPKG/K1/SC/US-104-DPS

Article no longer available - archive entry
Alternative articles: IGW200 Product comparison: IG6050 / IGW200 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1 / L = 65
Application
Special feature Correction factor K = 1; Magnetic-field immune
Magnetic-field immune yes
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 3
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 50
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1.1 / brass: 1.1 / aluminium: 1.1 / copper: 1.1
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Correction factor K = 1 yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 65
Thread designation M18 x 1
Materials brass PTFE coated; sensing face: PPS PTFE coated
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A