You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG5939

Inductive AS-Interface sensor

IG5939

IGA2008-ASI/US-100

Inductive AS-Interface sensor

IG5939

IGA2008-ASI/US-100

Article no longer available - archive entry
Alternative articles: IGC235 Product comparison: IG5939 / IGC235 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design AS-i
Output function normally open / normally closed; (selectable)
Sensing range [mm] 8
Housing threaded type
Dimensions [mm] M18 x 1
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 25
Reverse polarity protection no
Outputs
Electrical design AS-i
Output function normally open / normally closed; (selectable)
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Operating distance [mm] 0...6.48
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.72 / aluminium: 0.42 / copper: 0.4
Hysteresis [% of Sr] 5
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials PBT; sensing face: PPE; clamp: PPS
Displays / operating elements
Display
switching status 4 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A