You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG5039

Inductive sensor

IG5039

IGA3005LBNOG/BS-201-ANO

Inductive sensor

IG5039

IGA3005LBNOG/BS-201-ANO

Article no longer available - archive entry
Product characteristics
Electrical design NPN
Output function normally closed
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 7; (24 V)
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally closed
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 200
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M18; coding: A