You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG0380

Inductive sensor

IG0380

IGK2012-ABOA/SL/VA/LS-100-AK

Inductive sensor

IG0380

IGK2012-ABOA/SL/VA/LS-100-AK

Article no longer available - archive entry
Product characteristics
Output function normally open
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M18 x 1
Application
Special feature Increased sensing range
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class I
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 1 (250 V AC) / 0.8 (140 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 450
Switching frequency DC [Hz] 450
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 12
Operating distance [mm] 0...9.7
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 3...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials stainless steel (316Ti/1.4571); PA; PBT
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2"; coding: C