- Products
- IG0320
Inductive sensor
IG0320
IGA2008UARLA/SC/SL/LS-300BL
Inductive sensor
IG0320
IGA2008UARLA/SC/SL/LS-300BL
Article no longer available - archive entry
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 8 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 |
Application
Special feature | Magnetic-field immune |
---|---|
Magnetic-field immune | yes |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...140 AC/DC |
Protection class | I |
Reverse polarity protection | no |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 5.5 |
Max. voltage drop switching output AC [V] | 5.5 |
Minimum load current [mA] | 5.5 |
Max. leakage current [mA] | 1.7 (140 V AC/DC) |
Permanent current rating of switching output AC [mA] | 300 |
Permanent current rating of switching output DC [mA] | 420 |
Short-time current rating of switching output [mA] | 420; (/ 300 AC (20ms / 0,5Hz)) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | latching (restart interlock after short circuit) |
Overload protection | no |
Detection zone
Sensing range [mm] | 8 |
---|---|
Real sensing range Sr [mm] | 8 ± 10 % |
Operating distance [mm] | 0...6.5 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 |
Thread designation | M18 x 1 |
Materials | brass; PES; PTFE coated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x 7/8"; coding: A |