You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG0316

Inductive sensor

IG0316

IGK2005ZABOA/SL/LS-200-K

Inductive sensor

IG0316

IGK2005ZABOA/SL/LS-200-K

Article no longer available - archive entry
  • ce
Product characteristics
Output function normally open
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1
Electrical data
Operating voltage [V] 20...250 AC/DC
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6.7
Max. voltage drop switching output AC [V] 6.7
Minimum load current [mA] 4
Max. leakage current [mA] 2.2
Permanent current rating of switching output AC [mA] 100
Permanent current rating of switching output DC [mA] 100
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 70
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...100
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass nickel-plated; ULTRASON
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: B