You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG0021

Inductive sensor

IG0021

IG-2005-ABOW/ 6m

Inductive sensor

IG0021

IG-2005-ABOW/ 6m

Article no longer available - archive entry
Product characteristics
Output function normally open
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5
Permanent current rating of switching output AC [mA] 300; (500 (...50 °C))
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 20
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 2 x 0.5 mm²