You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IFC231

Inductive sensor

IFC231

IFG3004-BNKG/M/5V/0,46M/PH/

Inductive sensor

IFC231

IFG3004-BNKG/M/5V/0,46M/PH/

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design NPN
Output function normally closed
Sensing range [mm] 4
Housing cylindrical
Dimensions [mm] Ø 12
Application
Application Use in machine tools, coolants and lubricants
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 5 DC
Current consumption [mA] < 15
Protection class II
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally closed
Max. voltage drop switching output DC [V] 0.4
Max. leakage current [mA] 0.1
Permanent current rating of switching output DC [mA] 10
Switching frequency DC [Hz] 700
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 68; ("Coolant")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 12
Materials sensing face: LCP; housing: stainless steel; Angle brackets: stainless steel; LED window: PEI
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.46 m, PUR / PVC; 3 x 0.34 mm²