- Products
- IF9215
Inductive sensor
IF9215
IF-2004-ARKG/2M/PVC/WS
Inductive sensor
IF9215
IF-2004-ARKG/2M/PVC/WS
Article no longer available - archive entry
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 |
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 4.6 |
Minimum load current [mA] | 4 |
Max. leakage current [mA] | 0.6 |
Permanent current rating of switching output DC [mA] | 400 |
Switching frequency DC [Hz] | 1500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC |
---|---|
Connection | Connector: 1 x Ø 26 mm |