You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IF6047

Inductive sensor

IF6047

IFB2004BAROG/SC/UP/2LED/0,3/US

Inductive sensor

IF6047

IFB2004BAROG/SC/UP/2LED/0,3/US

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1 / L = 40
Application
Special feature Increased sensing range; Optical setting aid
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 5
Minimum load current [mA] 5
Max. leakage current [mA] 1
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 110
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
Mechanical data
Weight [g] 0.065
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 40
Thread designation M12 x 1
Materials housing: brass PTFE coated; sensing face: PBT PTFE coated; end cap: PPE
Displays / operating elements
Display
switching status 1 x LED, red
switching status 1 x LED, green
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.3 m, PVC, Ø 3.6 mm; 2 x 0.34 mm²
Connection Connector: 1 x M12; coding: A