You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IF6022

Inductive sensor

IF6022

IFG3007-ANOG/1M

Inductive sensor

IF6022

IFG3007-ANOG/1M

Article no longer available - archive entry
Alternative articles: IF6019 Product comparison: IF6022 / IF6019 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 7
Housing cylindrical
Dimensions [mm] Ø 11 / L = 38
Electrical data
Operating voltage [V] 4.75...5.5 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 50
Switching frequency DC [Hz] 400
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 7
Real sensing range Sr [mm] 7 ± 10 %
Operating distance [mm] 0...5.7
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 11 / L = 38
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 1 m, PVC; 3 x 0.34 mm²