You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IF6003

Inductive sensor

IF6003

IFB3005-BPKG/6M/10-55V

Inductive sensor

IF6003

IFB3005-BPKG/6M/10-55V

Article no longer available - archive entry
  • ce
  • ccc
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M12 x 1
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] < 15
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 125; (150 (...50 °C))
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials PBT; brass white bronze coated
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 3 x 0.34 mm²