You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IF5911

Inductive sensor

IF5911

IFB2002-ARKG/UP/V4A/US100KRSRT

Inductive sensor

IF5911

IFB2002-ARKG/UP/V4A/US100KRSRT

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.8
Permanent current rating of switching output DC [mA] 150
Switching frequency DC [Hz] 1200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials stainless steel (316Ti/1.4571); PBT uncoloured
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated