You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IF5517

Inductive sensor

IF5517

IFK3004-BNOG/V4A/US-100-DNO

Inductive sensor

IF5517

IFK3004-BNOG/V4A/US-100-DNO

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design NPN
Output function normally closed
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 15; (24 V)
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally closed
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 300
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials stainless steel (316Ti/1.4571); PBT
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A